IESNA:LM-63-2002
[TEST]P1056397
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-11)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125R3DRP-S1270D927-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 5, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1954
TILT=NONE
1 -1 1 37 5 1 1 0.390833 3.895833 0
1 1 41.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1205.5 1198.3 1191.1 1182.8 1170.8 1152.9 1133.8 1111.1 1084.8 1056.1
1026.3 992.8 957 919.9 882.9 843.5 802.9 761 719.2 676.2
632 587.8 542.4 497 450.4 405 357.2 310.6 261.6 216.2
172 129 88.4 52.6 20.3 1.2 0
1205.5 1207.9 1200.7 1187.6 1169.6 1146.9 1119.5 1088.4 1053.8 1016.7
976.1 934.3 890.1 845.9 798.1 750.3 701.3 651.1 601 549.6
499.4 448 397.8 346.5 297.5 244.9 197.1 151.7 109.9 70.5
37 15.5 7.2 2.4 0 0 0
1205.5 1199.5 1187.6 1164.9 1136.2 1102.7 1064.5 1022.7 976.1 927.1
874.5 822 765.8 709.7 651.1 593.8 535.2 476.7 421.7 364.4
309.4 253.3 201.9 154.1 108.7 68.1 33.5 14.3 9.6 6
2.4 1.2 1.2 1.2 0 0 0
1205.5 1198.3 1180.4 1152.9 1115.9 1074.1 1027.5 974.9 917.6 857.8
795.7 732.4 667.9 603.3 537.6 475.5 411 350.1 291.5 234.2
182.8 132.6 88.4 49 16.7 13.1 9.6 6 3.6 2.4
1.2 1.2 1.2 1.2 0 0 0
1205.5 1200.7 1186.4 1155.3 1112.3 1068.1 1019.1 963 899.6 833.9
769.4 700.1 635.6 563.9 497 431.3 368 305.9 246.1 194.7
144.6 98 57.3 21.5 14.3 10.8 7.2 3.6 2.4 1.2
1.2 1.2 0 0 0 0 0
